ISL6174IRZ Packaging Info
Obsolete
Title |
Information |
Product Number: |
ISL6174IRZ |
Pkg. Name: | L28.5X5 |
Pkg. Previous Code: | LXW |
Pkg. Code: |
LXW |
Lead Count: |
28 |
Length: |
5 mm |
Width: |
5 mm |
Thickness: |
0.9 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
QFN |
listMore Package Details