ISL88013IH523Z-T7A Packaging Info
Obsolete
Title |
Information |
Product Number: |
ISL88013IH523Z-T7A |
Pkg. Name: | P5.064 |
Pkg. Previous Code: | PBR |
Pkg. Code: |
PBR |
Lead Count: |
5 |
Length: |
2.9 mm |
Width: |
1.6 mm |
Thickness: |
0 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Reel |
Pkg. Type: |
SOT23 |
listMore Package Details