ISL88013IH546Z-TK Packaging Info

Obsolete

Title Information
Product Number: ISL88013IH546Z-TK
Pkg. Name:P5.064
Pkg. Previous Code:PBR
Pkg. Code: PBR
Lead Count: 5
Length: 2.9 mm
Width: 1.6 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: SOT23

More Package Details