ISL88706IP829Z Packaging Info

Obsolete

Title Information
Product Number: ISL88706IP829Z
Pkg. Name:MDP0031
Pkg. Previous Code:EUB
Pkg. Code: EUB
Lead Count: 8
Length: 9.5 mm
Width: 6.3 mm
Thickness: 3.3 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: PDIP

More Package Details