X4045S8Z-2.7A Packaging Info

Obsolete

Title Information
Product Number: X4045S8Z-2.7A
Pkg. Name:M8.15E
Pkg. Previous Code:MAX
Pkg. Code: MAX
Lead Count: 8
Length: 4.9 mm
Width: 3.9 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: SOICN

More Package Details