CS82C50A-5Z96 Packaging Info

Obsolete

Title Information
Product Number: CS82C50A-5Z96
Pkg. Name:N44.65
Pkg. Previous Code:NGH
Pkg. Code: NGH
Lead Count: 44
Length: 16.5 mm
Width: 16.5 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: PLCC

More Package Details