Title Information
Product Number: R1RW0408DGE-2PR#B1
Pkg. Name:PRSJ0036DA-A
Pkg. Previous Code:36P0K
JEITA Standard:P-SOJ36-10.16x23.39-1.27
Pkg. Code: pkg_474
Lead Count: 36
Length: 23 mm
Width: 10 mm
Thickness: 3.55 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: SOJ
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details