Title Information
Product Number: R1LV0108ESA-5SI#S1
Pkg. Name:PTSA0032KG-A
Pkg. Previous Code:32PTX-A
JEITA Standard:P-TSOP(1)32-8x11.8-0.50
Pkg. Code: pkg_11617
Lead Count: 32
Length: 12 mm
Width: 8 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: sTSOP(32)
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details