Title Information
Product Number: R1LV0216BSB-5SI#B1
Pkg. Name:PTSB0044GG-A
JEITA Standard:P-TSOP(2)44-10.16x18.41-0.8
Pkg. Code: pkg_11787
Lead Count: 44
Length: 18 mm
Width: 10 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: TSOP(44)
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details