Title Information
Product Number: RMLV0408EGSB-4S2#HA1
Pkg. Name:PTSB0032DE-A
JEITA Standard:P-TSOP(2)32-10.16x20.95-1.27
Pkg. Code: pkg_11790
Lead Count: 32
Length: 21 mm
Width: 10 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: TSOP(32)
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details