Title Information
Product Number: RMLV1616AGBG-5S2#AC0
Pkg. Name:PTBG0048HJ-A
Pkg. Previous Code:48FHR-A
JEITA Standard:P-TFBGA48-7.5x8.5-0.75
Pkg. Code: pkg_11618
Lead Count: 48
Length: 8 mm
Width: 8 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: FBGA(48)
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details