Title Information
Product Number: RMLV1616AGSD-5S2#AA1
Pkg. Name:PTSB0052LD-A
JEITA Standard:P-TSOP(2)52-8.89x10.79-0.40
Pkg. Code: pkg_11889
Lead Count: 52
Length: 11 mm
Width: 9 mm
Thickness: 1 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: uTSOP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details