Title Information
Product Number: R1Q4A4418RBG-33IB0
Pkg. Name:PLBG0165FD-B
Pkg. Previous Code:165FHE-B
JEITA Standard:P-LBGA165-15x17-1.00
Pkg. Code: pkg_9995
Lead Count: 165
Length: 17 mm
Width: 15 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: LBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details