Title Information
Product Number: ISL76321ARZ-T13
Pkg. Name:L48.7X7C
Pkg. Previous Code:LEI
Pkg. Code: LEI
Lead Count: 48
Length: 7 mm
Width: 7 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 2
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details