Title Information
Product Number: ISL78113AARAZ-T7A
Pkg. Name:L8.2X2D
Pkg. Previous Code:LBP
Pkg. Code: LBP
Lead Count: 8
Length: 2 mm
Width: 2 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: DFN
Moisture Sensitivity Level (MSL): 2
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details