Title Information
Product Number: ISL78208ARZ-T
Pkg. Name:L32.5X5H
Pkg. Previous Code:LCA
Pkg. Code: LCA
Lead Count: 32
Length: 5 mm
Width: 5 mm
Thickness: 0.85 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: WFQFN
Moisture Sensitivity Level (MSL): 2
Pb Free Category: Nickel/Palladium/Gold-Silver - e4

More Package Details