Title Information
Product Number: ISL78233AARZ-T
Pkg. Name:L16.5X5D
Pkg. Previous Code:LDN
Pkg. Code: LDN
Lead Count: 16
Length: 5 mm
Width: 5 mm
Thickness: 0.85 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: WFQFN
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Nickel/Palladium/Gold-Silver - e4

More Package Details