Title Information
Product Number: NP179N04TUK-E1-AY
Pkg. Name:PRSS0008DB-A
Pkg. Previous Code:P7J9-127-A11
JEITA Standard:-
Pkg. Code: pkg_7566
Lead Count: 7
Length: 10 mm
Width: 9 mm
Thickness: 4.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: MP-25ZT
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details