Title Information
Product Number: NP20P06SLG-E1-AY
Pkg. Name:PRSS0004ZV-A
Pkg. Previous Code:P3J5-230-312
JEITA Standard:-
Pkg. Code: pkg_7544
Lead Count: 3
Length: 6 mm
Width: 6 mm
Thickness: 2.65 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: MP-3ZK
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details