Title Information
Product Number: TW2834-PA3-GE
Pkg. Name:Q208.28X28E
Pkg. Previous Code:QLH
Pkg. Code: QLH
Lead Count: 208
Length: 28 mm
Width: 28 mm
Thickness: 3.32 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: PQFP-HS
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details