Title | Information |
---|---|
Product Number: | TW2837-BB1-GR |
Pkg. Name: | V256.17X17C |
Pkg. Previous Code: | VFD |
Pkg. Code: | VFD |
Lead Count: | 256 |
Length: | 0 mm |
Width: | 0 mm |
Thickness: | 1.4 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | PBGA |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free Ball Terminal SnAg-e2 |