Title | Information |
---|---|
Product Number: | TW2837-PB1-GE |
Pkg. Name: | Q208.28X28D |
Pkg. Previous Code: | QLE |
Pkg. Code: | QLE |
Lead Count: | 208 |
Length: | 28 mm |
Width: | 28 mm |
Thickness: | 3.32 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | PQFP-HS |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |