Title Information
Product Number: TW8809AT-NA2-GR
Pkg. Name:L56.8X8G
Pkg. Previous Code:LSW
Pkg. Code: LSW
Lead Count: 56
Length: 8 mm
Width: 8 mm
Thickness: 0.85 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: WFQFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Nickel/Palladium/Gold-Silver - e4

More Package Details