Title Information
Product Number: TW8811-PC2-GR
Pkg. Name:ADT001
Pkg. Previous Code:QLF
Pkg. Code: QLF
Lead Count: 208
Length: 28 mm
Width: 28 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Pkg. Type: PQFP

More Package Details