Title Information
Product Number: TW8819AT-NA2-GR
Pkg. Name:L48.7X7V
Pkg. Previous Code:LZB
Pkg. Code: LZB
Lead Count: 48
Length: 7 mm
Width: 7 mm
Thickness: 0.85 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: WFQFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Nickel/Palladium/Gold-Silver - e4

More Package Details