Title Information
Product Number: TW8835AT-LA2-GRHT
Pkg. Name:Q128.14X20F
Pkg. Previous Code:QRY
Pkg. Code: QRY
Lead Count: 128
Length: 0 mm
Width: 0 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details