Title Information
Product Number: TW8844AT-LB1-GET
Pkg. Name:Q156.14X20
Pkg. Previous Code:QAC
Pkg. Code: QAC
Lead Count: 156
Length: 20 mm
Width: 14 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details