Title Information
Product Number: TW9900-NA1-GRT
Pkg. Name:L32.4X4C
Pkg. Previous Code:LTR
Pkg. Code: LTR
Lead Count: 32
Length: 4 mm
Width: 4 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details