Title | Information |
---|---|
Product Number: | TW9900-TA1-GRT |
Pkg. Name: | Q32.5X5A |
Pkg. Previous Code: | QSF |
Pkg. Code: | QSF |
Lead Count: | 32 |
Length: | 0 mm |
Width: | 0 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | TQFP |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Nickel/Palladium/Gold-e4 |