Title Information
Product Number: TW9912-NA3-CRT
Pkg. Name:L48.7X7L
Pkg. Previous Code:LZC
Pkg. Code: LZC
Lead Count: 48
Length: 7 mm
Width: 7 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details