Title Information
Product Number: ISL33002IRT2Z-T
Pkg. Name:L8.3X3H
Pkg. Previous Code:LKC
Pkg. Code: LKC
Lead Count: 8
Length: 3 mm
Width: 3 mm
Thickness: 0.75 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: TDFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details