Title Information
Product Number: ISL58315CRTZ
Pkg. Name:L40.5X5
Pkg. Previous Code:LTA
Pkg. Code: LTA
Lead Count: 40
Length: 5 mm
Width: 5 mm
Thickness: 0.75 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: TQFN
Moisture Sensitivity Level (MSL): 2
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details