Title Information
Product Number: ISL78365ARZ-T
Pkg. Name:L40.6X6C
Pkg. Previous Code:LCE
Pkg. Code: LCE
Lead Count: 40
Length: 6 mm
Width: 6 mm
Thickness: 0.85 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: WFQFN
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Nickel/Palladium/Gold-Silver - e4

More Package Details