Title Information
Product Number: ISL1571IUEZ
Pkg. Name:M10.118B
Pkg. Previous Code:MQZ
Pkg. Code: MQZ
Lead Count: 10
Length: 3 mm
Width: 3 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: MSOP-EP
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details