Title Information
Product Number: HIN208ECBZ
Pkg. Name:M24.3
Pkg. Previous Code:MHS
Pkg. Code: MHS
Lead Count: 24
Length: 15.4 mm
Width: 7.5 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: SOICW
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details