Title Information
Product Number: ICL3221ECAZ
Pkg. Name:M16.209
Pkg. Previous Code:MJK
Pkg. Code: MJK
Lead Count: 16
Length: 6.2 mm
Width: 5.3 mm
Thickness: 1.75 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: SSOP
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details