Title Information
Product Number: ICL3222CVZ
Pkg. Name:M20.173
Pkg. Previous Code:M1B
Pkg. Code: M1B
Lead Count: 20
Length: 6.5 mm
Width: 4.4 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: TSSOP
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details