Title Information
Product Number: ICL3245EIAZ-T
Pkg. Name:M28.209
Pkg. Previous Code:MJM
Pkg. Code: MJM
Lead Count: 28
Length: 10.2 mm
Width: 5.3 mm
Thickness: 1.75 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: SSOP
Moisture Sensitivity Level (MSL): 2
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details