Title Information
Product Number: ISL32610EFHZ-T7A
Pkg. Name:P5.064
Pkg. Previous Code:PBM
Pkg. Code: PBM
Lead Count: 5
Length: 2.9 mm
Width: 1.7 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: SOT23
Moisture Sensitivity Level (MSL): 2
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details