Title Information
Product Number: ISL36411DRZ-TS
Pkg. Name:L46.4X7
Pkg. Previous Code:LUJ
Pkg. Code: LUJ
Lead Count: 46
Length: 7 mm
Width: 4 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details