Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
PLP terminated |
CPU |
Bit Size |
RAM (KB) |
Program Memory (KB) |
Data Flash (KB) |
Lead Count (#) |
Operating Freq (Max) (MHz) |
Timer |
ADC |
DAC |
RTC |
LVD |
DMA |
Ethernet |
CAN (ch) |
USB |
Temp. Range |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||
N/A | H8S/2000 | 16 | 2 | 64 | 100 | 20 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | No | No | 0 | -20 to 75°C | |||||||
N/A | H8S/2000 | 16 | 2 | 64 | 100 | 20 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | No | No | 0 | -40 to 85°C | |||||||
N/A | H8S/2000 | 16 | 2 | 64 | 100 | 20 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | No | No | 0 | -20 to 75°C | |||||||
N/A | H8S/2000 | 16 | 4 | 96 | 64 | 20 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | No | No | 0 | -40 to 85°C | |||||||
N/A | H8S/2000 | 16 | 4 | 96 | 100 | 20 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | No | No | 0 | -20 to 75°C | |||||||
N/A | H8S/2000 | 16 | 4 | 96 | 100 | 20 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | No | No | 0 | -40 to 85°C | |||||||
N/A | H8S/2000 | 16 | 4 | 128 | 100 | 20 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | No | No | 0 | -20 to 75°C | |||||||
N/A | H8S/2000 | 16 | 4 | 128 | 100 | 20 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | No | No | 0 | -40 to 85°C | |||||||
N/A | H8S/2000 | 16 | 4 | 128 | 100 | 20 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | No | No | 0 | -20 to 75°C | |||||||
N/A | H8S/2000 | 16 | 4 | 128 | 100 | 20 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | No | No | 0 | -40 to 85°C | |||||||
N/A | H8S/2000 | 16 | 4 | 128 | 100 | 20 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | No | No | 0 | -20 to 75°C | |||||||
N/A | H8S/2000 | 16 | 2 | 64 | 100 | 20 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | No | No | 0 | -40 to 85°C | |||||||
N/A | H8S/2000 | 16 | 4 | 96 | 100 | 20 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | No | No | 0 | -20 to 75°C | |||||||
N/A | H8S/2000 | 16 | 4 | 96 | 64 | 20 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | No | No | 0 | -40 to 85°C | |||||||
N/A | H8S/2000 | 16 | 4 | 96 | 100 | 20 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | No | No | 0 | -20 to 75°C | |||||||
N/A | H8S/2000 | 16 | 4 | 96 | 100 | 20 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | No | No | 0 | -40 to 85°C | |||||||
N/A | H8S/2000 | 16 | 4 | 96 | 100 | 20 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | No | No | 0 | -20 to 75°C | |||||||
N/A | H8S/2000 | 16 | 4 | 128 | 100 | 20 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | No | No | 0 | -40 to 85°C | |||||||
N/A | H8S/2000 | 16 | 4 | 128 | 100 | 20 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | No | No | 0 | -20 to 75°C | |||||||
N/A | H8S/2000 | 16 | 4 | 128 | 100 | 20 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | No | No | No | 0 | -40 to 85°C |