Software title
|
Software type
|
Company
|
---|---|---|
HI1000/4 Real-time OS for H8SX, H8S Family μITRON4.0 Specification real-time OS for H8SX, H8S Family [Required IDE :High-performance Embedded Workshop]
|
ITRON OS | Renesas |
R0E424270MCU00 MCU unit for the H8S/2400 Series [for E100]. An MCU-dependent converter board is required.
|
Emulator | Renesas |
E100 A full-spec emulator available for full bus trace. This can be used for various devices by MCU units or connection parts exchange. [Compatible software(GUI): High-performance Embedded Workshop] [Target devices: RX610, R8C/5x, R8C/3x, M16C/64, RS-4 and others.]
|
Emulator | Renesas |
E10A-USB HS0005KCU01H for H-UDI Interface E10A-USB emulator not supporting AUD trace function.
|
Emulator | Renesas |
E10A-USB HS0005KCU02H for AUD Trace Function E10A-USB emulator supporting AUD trace function.
|
Emulator | Renesas |
High-performance Embedded Workshop Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
|
IDE and Coding Tool | Renesas |
Flash Development Toolkit (Programming GUI) Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740]
|
Programmer (Unit/SW) | Renesas |
Simulator Debugger for H8SX, H8S, and H8 Families Simulator debugger for the H8,H8S, H8SX family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
|
Simulator | Renesas |
8 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
CPU |
Bit Size |
RAM (KB) |
Program Memory (KB) |
Data Flash (KB) |
Lead Count (#) |
Operating Freq (Max) (MHz) |
Timer |
ADC |
DAC |
RTC |
LVD |
DMA |
Ethernet |
CAN (ch) |
USB |
Temp. Range |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||
2029 Jan | H8S/2600 | 16 | 48 | 512 | 120 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -20 to 75°C | |||||
2029 Jan | H8S/2600 | 16 | 64 | 512 | 120 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -20 to 75°C | |||||
2029 Jan | H8S/2600 | 16 | 48 | 384 | 120 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -20 to 75°C | |||||
N/A | H8S/2600 | 16 | 64 | 384 | 120 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -20 to 75°C | |||||
N/A | H8S/2600 | 16 | 64 | 512 | 120 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -20 to 75°C | |||||
2029 Jan | H8S/2600 | 16 | 64 | 512 | 120 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | |||||
N/A | H8S/2600 | 16 | 64 | 512 | 120 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -20 to 75°C | |||||
N/A | H8S/2600 | 16 | 48 | 384 | 120 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | |||||
N/A | H8S/2600 | 16 | 64 | 384 | 120 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | |||||
N/A | H8S/2600 | 16 | 64 | 384 | 120 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -20 to 75°C | |||||
N/A | H8S/2600 | 16 | 64 | 384 | 120 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | |||||
2029 Jan | H8S/2600 | 16 | 48 | 512 | 120 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | |||||
2029 Jan | H8S/2600 | 16 | 64 | 384 | 120 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -20 to 75°C | |||||
N/A | H8S/2600 | 16 | 64 | 384 | 120 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -20 to 75°C | |||||
N/A | H8S/2600 | 16 | 48 | 512 | 120 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | |||||
N/A | H8S/2600 | 16 | 48 | 512 | 120 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | |||||
2029 Jan | H8S/2600 | 16 | 48 | 512 | 120 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -20 to 75°C | |||||
2029 Jan | H8S/2600 | 16 | 48 | 512 | 120 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -20 to 75°C | |||||
2029 Jan | H8S/2600 | 16 | 48 | 384 | 120 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | |||||
2029 Jan | H8S/2600 | 16 | 48 | 384 | 120 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -20 to 75°C | |||||
2029 Jan | H8S/2600 | 16 | 64 | 512 | 120 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | |||||
N/A | H8S/2600 | 16 | 48 | 512 | 120 | 25 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | |||||
N/A | H8S/2600 | 16 | 64 | 384 | 120 | 25 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | |||||
N/A | H8S/2600 | 16 | 64 | 512 | 120 | 25 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | |||||
N/A | H8S/2600 | 16 | 48 | 384 | 120 | 25 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | |||||
N/A | H8S/2600 | 16 | 64 | 384 | 120 | 25 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | |||||
N/A | H8S/2600 | 16 | 48 | 512 | 120 | 25 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | |||||
2029 Jan | H8S/2600 | 16 | 48 | 512 | 120 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | |||||
2029 Jan | H8S/2600 | 16 | 48 | 512 | 120 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -20 to 75°C | |||||
2029 Jan | H8S/2600 | 16 | 64 | 512 | 120 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | |||||
N/A | H8S/2600 | 16 | 48 | 384 | 120 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | |||||
N/A | H8S/2600 | 16 | 48 | 384 | 120 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | |||||
2029 Jan | H8S/2600 | 16 | 64 | 512 | 120 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -20 to 75°C | |||||
N/A | H8S/2600 | 16 | 64 | 512 | 120 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | |||||
N/A | H8S/2600 | 16 | 48 | 384 | 120 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -20 to 75°C | |||||
N/A | H8S/2600 | 16 | 48 | 384 | 120 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -20 to 75°C | |||||
N/A | H8S/2600 | 16 | 64 | 384 | 120 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | |||||
N/A | H8S/2600 | 16 | 64 | 384 | 120 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | |||||
N/A | H8S/2600 | 16 | 48 | 384 | 120 | 25 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | |||||
N/A | H8S/2600 | 16 | 64 | 512 | 120 | 25 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C |