Overview

Description

The RH850/F1L is a product line in Renesas' RH850/F1x series of single-chip microcontrollers designed for automotive body applications. The embedded flash memory will range from 256KB to 2MB and packages will be covered from a small package 48-pin to 176-pin.

Features

  • CPU: G3K core, Max. 80MHz
  • Voltage: 3V to 5.5V
  • Package: 48 to 176-pin LFQFP
  • Memory: SRAM Max. 192KB, Program Flash Max. 2MB
  • Timer: 32-bit Timer (ch) x 8, 16-bit Timer (ch) x 48, Watchdog Timer (ch) x 2, Timer for OS x 1ch
  • PWM: PWM Output x 72, 3-phase PWM Output Function
  • Analog function: 10-bit A/D Converter (ch) x 4, 12-bit A/D Converter (ch) x 91
  • On-chip Oscillator Freq. (MHz): 8MHz, Low Speed: 240kHz
  • Others: PLL, RTC, Power-On Reset, Low Voltage Detection

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
RI850V4 V2 Real-time OS for RH850 Family
μITRON4.0 Specification real-time OS for RH850 Family [Required IDE : CS+]
ITRON OS Renesas
C Compiler Package for RH850 Family [CC-RH]
C Compiler Package for RH850 Family [IDE: CS+, e² studio]
Compiler/Assembler Renesas
Debugging MCU Boards
The debugging MCU board is a board to enable the in-circuit connection of an emulator with the user's system and allows you to use more enhanced debugging functions. The applicable debugging functions vary depending on the MCU type.
Other Emulators and Options Renesas
Simulator for CS+ of RH850 Family
Simulator for CS+ of RH850 Family [Support IDE : CS+] (Note: This product is included in Compiler Package and is not available separately.)
Simulator Renesas
E2 emulator [RTE0T00020KCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
Emulator Renesas
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
PG-FP6
Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
Programmer (Unit/SW) Renesas
Renesas Flash Programmer (Programming GUI)
Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78KR, 78K0]
Programmer (Unit/SW) Renesas
Code Flash Libraries (Flash Self Programming Libraries)
Libraries for the reprogramming of code area flash memory, including EEPROM emulation libraries for the code areas of 78K-family products
Self Programming Library (Flash Library) Renesas
Data Flash Libraries
Libraries for the reprogramming of data flash memory, including EEPROM emulation libraries for the data areas of RL78-family products
Self Programming Library (Flash Library) Renesas
e² studio - information for RH850 Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
Green Hills MULTI Device-Support-Packages
Green Hills MULTI Device-Support-Packages include all device specific files to be used with the MULTI IDE.
IDE and Coding Tool Renesas
12 items

Software Downloads

Boards & Kits

Boards & Kits

Models