RH850/F1x, RH850/F1Kx 176-pin Piggyback Board of RH850 Evaluation Platform
The RH850/F1x 176-pin Piggyback Board supports all devices of the RH850/F1L and RH850/F1KM-S1 series in 176-pin package. It can be used standalone or in combination...
The RH850/F1K is one group of single-chip microcontrollers in the RH850/F1x series which is designed for automotive electrical body applications. While it achieves low power consumption, the internal flash memory ranges from 768KB to 2MB and the package covers a wide range from 100 to 176 pins. Also, a CAN FD interface has been added and the CPU operating frequency operates at up to 120MHz. Design resources are available here to help you get your design to market as quickly as possible.
Security documentation can be released under NDA. Request Security Documents
Software title
|
Software type
|
Company
|
---|---|---|
Renesas MCAL Renesas' MCAL (Microcontroller Abstraction Layer) software drivers can be obtained as a stand-alone software package.
|
Software Package | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
Code Flash Libraries (Flash Self Programming Libraries) Libraries for the reprogramming of code area flash memory, including EEPROM emulation libraries for the code areas of 78K-family products
|
Self Programming Library (Flash Library) | Renesas |
Data Flash Libraries Libraries for the reprogramming of data flash memory, including EEPROM emulation libraries for the data areas of RL78-family products
|
Self Programming Library (Flash Library) | Renesas |
Green Hills Multi Multi development environments allow to quickly develop, debug, test, and optimize embedded and real-time applications. The Green Hills optimizing compilers generate the smallest and fastest code from C, C++, and Ada.
|
IDE and Coding Tool | Green Hills Software LLC |
IAR Embedded Workbench for Renesas RH850 IAR Embedded Workbench provides extensive support for RH850 devices. IAR Embedded Workbench is a complete set of development tools with leading optimization technology for creating powerful automotive applications.
|
IDE and Coding Tool | IAR Systems |
Green Hills MULTI Device-Support-Packages Green Hills MULTI Device-Support-Packages include all device specific files to be used with the MULTI IDE.
|
IDE and Coding Tool | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
AP4, Applilet Peripheral I/O driver generator compatible with third-party compilers and GNU compiler (for RZ, V850, RX, RL78, and 78K)
|
Code Generator | Renesas |
9 items
|
The RH850/F1x 176-pin Piggyback Board supports all devices of the RH850/F1L and RH850/F1KM-S1 series in 176-pin package. It can be used standalone or in combination...
The ‘RH850/F1K Starter Kit’ serves as a simple and easy to use platform for evaluating the features and performance of Renesas Electronics’ 32-bit RH850/F1K...
The RH850/F1x 100pin Piggyback Board supports all devices of the RH850/F1L, RH850/F1K, RH850/F1KM-S1, RH850/F1KM-S2 and RH850/F1KM-S4 series in 100pin-package. It can...
The RH850/F1x 144pin Piggyback Board supports all devices of the RH850/F1L, RH850/F1K, RH850/F1KM-S2, and RH850/F1KM-S4 series in 144pin-package. It can be used...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Take a glimpse of the Automotive Tech Days 2019. A great chance for customers to interact with Renesas product experts and discover available Digital and Analog solutions.
Elmar Winter: We have done 14 TechDays for automotive customers. Eleven at our customer premises and three at our offices in Europe.
Carsten Jauch: Today, our teams have prepared lot of live demos, so I would really ask you to go in the deep, technical discussions with our experts to drive your innovation.
Elmar Winter: Renesas is in a transition from a pure semiconductor supplier to a more and more system solution provider. Today we are able to provide wide digital and analog solutions for all our customers.
For brushless DC motors, we control and drive with our MCU solutions the electronic commutation of BLDC motors.
With our inductive sensing solutions, we are able at the same time to sense precisely the position of the rotor and replace resolver solutions.
With our R-Car SoC solutions, our customers serve more and more solutions in the field of infotainment and ADAS.
In parallel, they use timing and PMIC solutions from Renesas and save development time.
A TechDay is a very efficient way to bring the right experts together. It's like a small congress at your location. If you are interested in such a TechDay in your premises, please get in touch with our sales team.