RL78/F15 Target Board
As a CPU board usable in connection with the E2 on-chip debugging emulator the RL78/F15 Target Board achieves simple and easy evaluation of the target MCU.
RL78/F15 automotive microcontrollers employ the RL78 core, which realizes high processing performance while delivering the lowest power consumption in its class. A high-speed on-chip oscillator provides 32MHz CPU operation. An enhanced motor control functionality is offered by the motor control timer (Timer RD). For easy migration, RL78/F15 is pin and software upwards compatible with RL78/F14. The RL78/F15 Group even supports 125 ℃ (target) operation, whereby a CPU clock of 24 MHz can be reached. In addition, an abundance of functions to support functional safety, like ECC on RAM and a stack pointer monitor as well as an A/D converter testing function are available. With packages from 48 to 144-pin, a memory range from 128KB to 512KB flash, and advanced IPs for LIN and 2 channels of CAN communication and IEBus, these products are very well suited for a broad range of cost-sensitive automotive applications like DC and BLDC motor control, HVAC, lighting and many kinds of body applications.
Crypto Library
A library for Renesas microcontroller that performs software processing is available.
*The driver for high-speed encryption processing by the hardware accelerator installed in RL78/F2x will be provided after concluding an NDA.
Type | Function | Target Devices | Supported compiler |
---|---|---|---|
SHA hash function library | SHA-256/384/512 Processing of initial value setting and addition of padding data in the library for easy use |
RL78/Fx series | CC-RL, IAR |
RSA library | Maximum key length 3072bits. Signature generation/ verification method RSASSA-PKCS1-V1_5 Modulo exponentiation |
RL78/Fx series | CC-RL, IAR |
Obtaining the product: We will provide the product to customers who will be adopting or plan to adopt a Renesas microcontroller. Please contact your Renesas sales representative or distributor.
Software title
|
Software type
|
Company
|
---|---|---|
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
Data Flash Libraries Libraries for the reprogramming of data flash memory, including EEPROM emulation libraries for the data areas of RL78-family products
|
Self Programming Library (Flash Library) | Renesas |
Code Flash Libraries (Flash Self Programming Libraries) Libraries for the reprogramming of code area flash memory, including EEPROM emulation libraries for the code areas of 78K-family products
|
Self Programming Library (Flash Library) | Renesas |
AP4, Applilet Peripheral I/O driver generator compatible with third-party compilers and GNU compiler (for RZ, V850, RX, RL78, and 78K)
|
Code Generator | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
IAR Embedded Workbench for Renesas RL78 IAR Embedded Workbench provides extensive support for RL78 devices. IAR Embedded Workbench is a complete set of development tools with leading optimization technology for creating powerful automotive applications.
|
IDE and Coding Tool | IAR Systems |
Renesas IAR Embedded Workbench Device-Support-Packages Renesas IAR Embedded Workbench Device-Support-Packages include all device-specific files to be used with the Embedded Workbench IDE.
|
IDE and Coding Tool | Renesas |
7 items
|
|
|
|
---|---|---|
Type | Title | Date |
Upgrade - IDE | Log in to Download ZIP 7.85 MB 日本語 | |
Upgrade - IDE | Log in to Download ZIP 4.02 MB 日本語 | |
Upgrade - Programmer | Log in to Download ZIP 1.67 MB 日本語 | |
Upgrade - Programmer | Log in to Download ZIP 7.57 MB 日本語 | |
Upgrade - OS | Log in to Download ZIP 2.47 MB 日本語 | |
Upgrade - OS | Log in to Download ZIP 2.54 MB 日本語 | |
6 items
|
As a CPU board usable in connection with the E2 on-chip debugging emulator the RL78/F15 Target Board achieves simple and easy evaluation of the target MCU.
The RL78/F15 starter kit includes the RL78/F15 target board "Y-QB-R5F113TL-TB-V2" and the E2 Lite, a Renesas Electronics on-chip-debug emulator with programming...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Program Memory (KB) |
RAM (KB) |
Lead Count (#) |
Temp. Range |
Bit Size |
CPU |
Data Flash (KB) |
Supply Voltage (V) |
Operating Freq (Max) (MHz) |
RTC |
LVD |
DMA |
I/O Ports |
Timer |
ADC |
DAC |
CAN (ch) |
Ethernet |
USB |
Human Machine Interface |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||||
R5F113GLCLFB#35 circleActive Samples Available |
N/A | 512 | 32 | 48 | -40 to 105°C | 16 | RL78 | 16 | 2.7 - 5.5 | 32 | Yes | Yes | Yes | 38 | 16-bit x 19-ch | 10-bit x 18-ch | 8-bit x 1-ch | 2 | No | 3 | 3.872 | Get Samples, | ||
R5F113PLCLFB#35 circleActive Samples Available |
N/A | 512 | 32 | 100 | -40 to 105°C | 16 | RL78 | 16 | 2.7 - 5.5 | 32 | Yes | Yes | Yes | 86 | 16-bit x 19-ch | 10-bit x 31-ch | 8-bit x 1-ch | 2 | No | 3 | 5.795 | Get Samples, | ||
N/A | 384 | 26 | 48 | -40 to 105°C | 16 | RL78 | 16 | 2.7 - 5.5 | 32 | Yes | Yes | Yes | 38 | 16-bit x 19-ch | 10-bit x 18-ch | 8-bit x 1-ch | 2 | No | 3 | |||||
N/A | 512 | 32 | 48 | -40 to 125°C | 16 | RL78 | 16 | 2.7 - 5.5 | 24 | Yes | Yes | Yes | 38 | 16-bit x 19-ch | 10-bit x 18-ch | 8-bit x 1-ch | 2 | No | 3 | |||||
N/A | 192 | 16 | 144 | -40 to 125°C | 16 | RL78 | 8 | 2.7 - 5.5 | 24 | Yes | Yes | Yes | 130 | 16-bit x 27-ch | 10-bit x 31-ch | 8-bit x 1-ch | 2 | No | 3 | |||||
N/A | 256 | 20 | 144 | -40 to 125°C | 16 | RL78 | 8 | 2.7 - 5.5 | 24 | Yes | Yes | Yes | 130 | 16-bit x 27-ch | 10-bit x 31-ch | 8-bit x 1-ch | 2 | No | 3 | |||||
N/A | 384 | 26 | 144 | -40 to 125°C | 16 | RL78 | 16 | 2.7 - 5.5 | 24 | Yes | Yes | Yes | 130 | 16-bit x 27-ch | 10-bit x 31-ch | 8-bit x 1-ch | 2 | No | 3 | |||||
N/A | 384 | 26 | 144 | -40 to 105°C | 16 | RL78 | 16 | 2.7 - 5.5 | 32 | Yes | Yes | Yes | 130 | 16-bit x 27-ch | 10-bit x 31-ch | 8-bit x 1-ch | 2 | No | 3 | 6.888 | ||||
N/A | 384 | 26 | 48 | -40 to 105°C | 16 | RL78 | 16 | 2.7 - 5.5 | 32 | Yes | Yes | Yes | 38 | 16-bit x 19-ch | 10-bit x 18-ch | 8-bit x 1-ch | 2 | No | 3 | 5.767 | ||||
R5F113GLLNA#G5 circleActive Samples Available |
N/A | 512 | 32 | 48 | -40 to 105°C | 16 | RL78 | 16 | 2.7 - 5.5 | 32 | Yes | Yes | Yes | 38 | 16-bit x 19-ch | 10-bit x 18-ch | 8-bit x 1-ch | 2 | No | 3 | 5.372 | Get Samples, | ||
N/A | 128 | 10 | 144 | -40 to 125°C | 16 | RL78 | 8 | 2.7 - 5.5 | 24 | Yes | Yes | Yes | 130 | 16-bit x 27-ch | 10-bit x 31-ch | 8-bit x 1-ch | 2 | No | 3 | |||||
N/A | 192 | 16 | 144 | -40 to 105°C | 16 | RL78 | 8 | 2.7 - 5.5 | 32 | Yes | Yes | Yes | 130 | 16-bit x 27-ch | 10-bit x 31-ch | 8-bit x 1-ch | 2 | No | 3 | 5.999 | ||||
N/A | 256 | 20 | 144 | -40 to 125°C | 16 | RL78 | 8 | 2.7 - 5.5 | 24 | Yes | Yes | Yes | 130 | 16-bit x 27-ch | 10-bit x 31-ch | 8-bit x 1-ch | 2 | No | 3 | |||||
N/A | 384 | 26 | 144 | -40 to 105°C | 16 | RL78 | 16 | 2.7 - 5.5 | 32 | Yes | Yes | Yes | 130 | 16-bit x 27-ch | 10-bit x 31-ch | 8-bit x 1-ch | 2 | No | 3 | |||||
N/A | 512 | 32 | 144 | -40 to 125°C | 16 | RL78 | 16 | 2.7 - 5.5 | 24 | Yes | Yes | Yes | 130 | 16-bit x 27-ch | 10-bit x 31-ch | 8-bit x 1-ch | 2 | No | 3 | 7.217 | ||||
N/A | 384 | 26 | 48 | -40 to 125°C | 16 | RL78 | 16 | 2.7 - 5.5 | 24 | Yes | Yes | Yes | 38 | 16-bit x 19-ch | 10-bit x 18-ch | 8-bit x 1-ch | 2 | No | 3 | |||||
N/A | 512 | 32 | 48 | -40 to 125°C | 16 | RL78 | 16 | 2.7 - 5.5 | 24 | Yes | Yes | Yes | 38 | 16-bit x 19-ch | 10-bit x 18-ch | 8-bit x 1-ch | 2 | No | 3 | |||||
N/A | 128 | 10 | 144 | -40 to 105°C | 16 | RL78 | 8 | 2.7 - 5.5 | 32 | Yes | Yes | Yes | 130 | 16-bit x 27-ch | 10-bit x 31-ch | 8-bit x 1-ch | 2 | No | 3 | 5.999 | ||||
N/A | 192 | 16 | 144 | -40 to 125°C | 16 | RL78 | 8 | 2.7 - 5.5 | 24 | Yes | Yes | Yes | 130 | 16-bit x 27-ch | 10-bit x 31-ch | 8-bit x 1-ch | 2 | No | 3 | |||||
N/A | 256 | 20 | 144 | -40 to 105°C | 16 | RL78 | 8 | 2.7 - 5.5 | 32 | Yes | Yes | Yes | 130 | 16-bit x 27-ch | 10-bit x 31-ch | 8-bit x 1-ch | 2 | No | 3 | 5.999 | ||||
N/A | 384 | 26 | 144 | -40 to 125°C | 16 | RL78 | 16 | 2.7 - 5.5 | 24 | Yes | Yes | Yes | 130 | 16-bit x 27-ch | 10-bit x 31-ch | 8-bit x 1-ch | 2 | No | 3 | |||||
R5F113TLLFB#H5 circleActive Samples Available |
N/A | 512 | 32 | 144 | -40 to 105°C | 16 | RL78 | 16 | 2.7 - 5.5 | 32 | Yes | Yes | Yes | 130 | 16-bit x 27-ch | 10-bit x 31-ch | 8-bit x 1-ch | 2 | No | 3 | 5.999 | Get Samples, | ||
N/A | 384 | 26 | 48 | -40 to 125°C | 16 | RL78 | 16 | 2.7 - 5.5 | 24 | Yes | Yes | Yes | 38 | 16-bit x 19-ch | 10-bit x 18-ch | 8-bit x 1-ch | 2 | No | 3 | |||||
N/A | 512 | 32 | 48 | -40 to 105°C | 16 | RL78 | 16 | 2.7 - 5.5 | 32 | Yes | Yes | Yes | 38 | 16-bit x 19-ch | 10-bit x 18-ch | 8-bit x 1-ch | 2 | No | 3 | |||||
N/A | 128 | 10 | 144 | -40 to 125°C | 16 | RL78 | 8 | 2.7 - 5.5 | 24 | Yes | Yes | Yes | 130 | 16-bit x 27-ch | 10-bit x 31-ch | 8-bit x 1-ch | 2 | No | 3 | |||||
N/A | 128 | 10 | 144 | -40 to 105°C | 16 | RL78 | 8 | 2.7 - 5.5 | 32 | Yes | Yes | Yes | 130 | 16-bit x 27-ch | 10-bit x 31-ch | 8-bit x 1-ch | 2 | No | 3 | 6.888 | ||||
N/A | 192 | 16 | 144 | -40 to 105°C | 16 | RL78 | 8 | 2.7 - 5.5 | 32 | Yes | Yes | Yes | 130 | 16-bit x 27-ch | 10-bit x 31-ch | 8-bit x 1-ch | 2 | No | 3 | |||||
N/A | 256 | 20 | 144 | -40 to 105°C | 16 | RL78 | 8 | 2.7 - 5.5 | 32 | Yes | Yes | Yes | 130 | 16-bit x 27-ch | 10-bit x 31-ch | 8-bit x 1-ch | 2 | No | 3 | 6.888 | ||||
N/A | 512 | 32 | 144 | -40 to 125°C | 16 | RL78 | 16 | 2.7 - 5.5 | 24 | Yes | Yes | Yes | 130 | 16-bit x 27-ch | 10-bit x 31-ch | 8-bit x 1-ch | 2 | No | 3 | 6.286 | ||||
N/A | 512 | 32 | 144 | -40 to 105°C | 16 | RL78 | 16 | 2.7 - 5.5 | 32 | Yes | Yes | Yes | 130 | 16-bit x 27-ch | 10-bit x 31-ch | 8-bit x 1-ch | 2 | No | 3 | 6.888 | ||||
N/A | 384 | 26 | 48 | -40 to 125°C | 16 | RL78 | 16 | 2.7 - 5.5 | 24 | Yes | Yes | Yes | 38 | 16-bit x 19-ch | 10-bit x 18-ch | 8-bit x 1-ch | 2 | No | 3 | |||||
N/A | 384 | 26 | 48 | -40 to 125°C | 16 | RL78 | 16 | 2.7 - 5.5 | 24 | Yes | Yes | Yes | 38 | 16-bit x 19-ch | 10-bit x 18-ch | 8-bit x 1-ch | 2 | No | 3 | |||||
N/A | 384 | 26 | 48 | -40 to 105°C | 16 | RL78 | 16 | 2.7 - 5.5 | 32 | Yes | Yes | Yes | 38 | 16-bit x 19-ch | 10-bit x 18-ch | 8-bit x 1-ch | 2 | No | 3 | 4.446 | ||||
N/A | 384 | 26 | 48 | -40 to 105°C | 16 | RL78 | 16 | 2.7 - 5.5 | 32 | Yes | Yes | Yes | 38 | 16-bit x 19-ch | 10-bit x 18-ch | 8-bit x 1-ch | 2 | No | 3 | |||||
N/A | 512 | 32 | 48 | -40 to 125°C | 16 | RL78 | 16 | 2.7 - 5.5 | 24 | Yes | Yes | Yes | 38 | 16-bit x 19-ch | 10-bit x 18-ch | 8-bit x 1-ch | 2 | No | 3 | 4.665 | ||||
N/A | 512 | 32 | 48 | -40 to 125°C | 16 | RL78 | 16 | 2.7 - 5.5 | 24 | Yes | Yes | Yes | 38 | 16-bit x 19-ch | 10-bit x 18-ch | 8-bit x 1-ch | 2 | No | 3 | |||||
N/A | 512 | 32 | 48 | -40 to 105°C | 16 | RL78 | 16 | 2.7 - 5.5 | 32 | Yes | Yes | Yes | 38 | 16-bit x 19-ch | 10-bit x 18-ch | 8-bit x 1-ch | 2 | No | 3 | 4.446 | ||||
N/A | 512 | 32 | 48 | -40 to 105°C | 16 | RL78 | 16 | 2.7 - 5.5 | 32 | Yes | Yes | Yes | 38 | 16-bit x 19-ch | 10-bit x 18-ch | 8-bit x 1-ch | 2 | No | 3 | |||||
N/A | 384 | 26 | 64 | -40 to 125°C | 16 | RL78 | 16 | 2.7 - 5.5 | 24 | Yes | Yes | Yes | 52 | 16-bit x 19-ch | 10-bit x 20-ch | 8-bit x 1-ch | 2 | No | 3 | |||||
N/A | 384 | 26 | 64 | -40 to 125°C | 16 | RL78 | 16 | 2.7 - 5.5 | 24 | Yes | Yes | Yes | 52 | 16-bit x 19-ch | 10-bit x 20-ch | 8-bit x 1-ch | 2 | No | 3 | |||||
N/A | 384 | 26 | 64 | -40 to 105°C | 16 | RL78 | 16 | 2.7 - 5.5 | 32 | Yes | Yes | Yes | 52 | 16-bit x 19-ch | 10-bit x 20-ch | 8-bit x 1-ch | 2 | No | 3 | 5.229 | ||||
N/A | 384 | 26 | 64 | -40 to 105°C | 16 | RL78 | 16 | 2.7 - 5.5 | 32 | Yes | Yes | Yes | 52 | 16-bit x 19-ch | 10-bit x 20-ch | 8-bit x 1-ch | 2 | No | 3 | 4.554 | ||||
N/A | 512 | 32 | 64 | -40 to 125°C | 16 | RL78 | 16 | 2.7 - 5.5 | 24 | Yes | Yes | Yes | 52 | 16-bit x 19-ch | 10-bit x 20-ch | 8-bit x 1-ch | 2 | No | 3 | 5.236 | ||||
N/A | 512 | 32 | 64 | -40 to 125°C | 16 | RL78 | 16 | 2.7 - 5.5 | 24 | Yes | Yes | Yes | 52 | 16-bit x 19-ch | 10-bit x 20-ch | 8-bit x 1-ch | 2 | No | 3 | 4.786 | ||||
N/A | 512 | 32 | 64 | -40 to 105°C | 16 | RL78 | 16 | 2.7 - 5.5 | 32 | Yes | Yes | Yes | 52 | 16-bit x 19-ch | 10-bit x 20-ch | 8-bit x 1-ch | 2 | No | 3 | 5.188 | ||||
R5F113LLCLFB#55 circleActive Samples Available |
N/A | 512 | 32 | 64 | -40 to 105°C | 16 | RL78 | 16 | 2.7 - 5.5 | 32 | Yes | Yes | Yes | 52 | 16-bit x 19-ch | 10-bit x 20-ch | 8-bit x 1-ch | 2 | No | 3 | 4.554 | Get Samples, | ||
N/A | 384 | 26 | 80 | -40 to 125°C | 16 | RL78 | 16 | 2.7 - 5.5 | 24 | Yes | Yes | Yes | 68 | 16-bit x 19-ch | 10-bit x 25-ch | 8-bit x 1-ch | 2 | No | 3 | |||||
N/A | 384 | 26 | 80 | -40 to 125°C | 16 | RL78 | 16 | 2.7 - 5.5 | 24 | Yes | Yes | Yes | 68 | 16-bit x 19-ch | 10-bit x 25-ch | 8-bit x 1-ch | 2 | No | 3 | |||||
N/A | 384 | 26 | 80 | -40 to 105°C | 16 | RL78 | 16 | 2.7 - 5.5 | 32 | Yes | Yes | Yes | 68 | 16-bit x 19-ch | 10-bit x 25-ch | 8-bit x 1-ch | 2 | No | 3 | 5.304 | ||||
N/A | 384 | 26 | 80 | -40 to 105°C | 16 | RL78 | 16 | 2.7 - 5.5 | 32 | Yes | Yes | Yes | 68 | 16-bit x 19-ch | 10-bit x 25-ch | 8-bit x 1-ch | 2 | No | 3 | 5.304 |