The FS1025-DL comprise a MEMS flow sensor mounted on a circuit board with an amplification circuit and a flow housing.
The FS1025-DL is targeted for liquid applications. The sensor utilizes thermopile sensing, which provides an excellent signal-to-noise ratio and is ideal for applications requiring low power. It is highly sensitive at low flow rates with a very fast response time.The FS1025-DL outputs a non-linear curve with flow. It features an Analog, 0 to 4.5V, and Digital I2C output.
FS1025-DL complies with NSF/ANSI 61: Drinking Water Systems Components - Health Effects. It can be safely used in water and beverage applications.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 366 KB | |
Application Note | PDF 135 KB | |
Product Change Notice | PDF 87 KB | |
Product Brief | PDF 236 KB | |
4 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Description |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
Liquid, 0 to 7 SLPM, non-linear digital and analog output | 0 | 42.56 |
|
Why Reinvent Turbine Wheel-Style Flow Meters? | Blog Post | Oct 20, 2017 |
IDT Expands Sensor Portfolio with Solid-State Flow Sensor Modules for Liquids and Gases | News | Jul 24, 2017 |