The 6V49205A is a main clock for Freescale P10xx and P20xx-based systems. It has a selectable System CCB clock and a 66.66MHz DDRCLK. The 6V49205A also provides LP-HCSL PCIe outputs for low power and reduced board space.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
VFQFPN | 48 | C | Yes | Tray | ||
VFQFPN | 48 | C | Yes | Reel | ||
TSSOP | 48 | C | Yes | Tube | ||
TSSOP | 48 | C | Yes | Reel | ||
TSSOP | 48 | I | Yes | Tube | ||
TSSOP | 48 | I | Yes | Reel |