USB to I2C Dongle
The USB to I2C dongle allows customers to use their standard PCs to communicate with and control I2C-enabled boards and devices. Standard drivers are provided for...
The IDT P91E0 is a programmable, multi-channel power management IC (PMIC) designed to meet high performance requirements and provide high-feature integration to minimize system board area and BOM cost. The PMIC includes subsystems for voltage regulation, power sequencing management, A/D conversion, GPIOs, PWMs and others. The P91E0 is factory programmable for application specific sequencing and output voltage requirements. The device supports the serial voltage ID (SVID) interface for VCC, VNN & VDDQ (optional). The output current capability of the P91E0 solution can be increased by adding IDT’s intelligent, P9148 distributed power unit (DPU) .
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.33 MB | |
Product Change Notice | PDF 175 KB | |
2 items
|
The USB to I2C dongle allows customers to use their standard PCs to communicate with and control I2C-enabled boards and devices. Standard drivers are provided for...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
News | Jun 28, 2016 |