MRAM Evaluation Kit
The M3016 evaluation kit contains the 16Mbit MRAM and enables users to develop interactive hardware solutions using the popular Arduino type board. The plug-n-play kit...
The M1016204 series is a 16Mbit high performance non-volatile MRAM with speed up to 108MHz. The M1016204 offers superior reliability and greater than 20-year data retention (at 85°C). It does not require backup battery or capacitor(s) compared to non-volatile SRAM. The M1016204 supports Quad SPI, SDR and DDR interface. It operates at 1.8V typical from -40°C to +105°C (industrial plus version) and offered in an SOIC or DFN (WSON) package.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.00 MB | |
End Of Life Notice | PDF 1.08 MB | |
Product Advisory | PDF 315 KB | |
Overview | PDF 1.26 MB | |
Product Advisory | PDF 201 KB | |
Application Note | PDF 98 KB | |
6 items
|
The M3016 evaluation kit contains the 16Mbit MRAM and enables users to develop interactive hardware solutions using the popular Arduino type board. The plug-n-play kit...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Renesas’ high performance serial and parallel MRAM memory family provides the largest range of SPI and parallel interface non-volatile memory sizes, with fast read and write speeds. The MRAM family is ideal for applications ranging from factory automation equipment requiring fast back-up data retrieval to medical data units with long-term data storage requirements.
News | Oct 17, 2019 |