The ISL6722A and the ISL6723A are low power, single-ended pulse width modulating (PWM) current mode controllers designed for a wide range of DC/DC conversion applications including boost, flyback, and isolated output configurations. Similar to, and pin compatible with the ISL6721, the ISL6722A and ISL6723A offer a modified feature set. The ISL6722A replaces external synchronization with a low power SLEEP feature that reduces standby current to under 200µA. The ISL6723A changes the supply voltage UVLO threshold to 13V. Additionally, the internal over temperature protection has been removed in both controllers. Other features remain the same and include a low power mode during overvoltage and overcurrent shutdown faults where the supply current drops to 200µA. An internal 300ms delay timer prevents rapid hiccup behavior when a shutdown fault does occur. This advanced BiCMOS design features low operating current, adjustable operating frequency up to 1MHz, and adjustable soft-start.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
ISL6722AABZ circleActive Samples Available |
SOICN | Tube | 3 | Get Samples, | |
ISL6722AABZ-T circleActive |
SOICN | Reel | 3 | ||
ISL6722AARZ circleActive Samples Available |
QFN | Tray | 3 | Get Samples, | |
ISL6722AARZ-T circleActive |
QFN | Reel | 3 | 2.489 | |
ISL6722AAVZ circleActive Samples Available |
TSSOP | Tube | 1 | 2.489 | Get Samples, |
ISL6722AAVZ-T circleActive Samples Available |
TSSOP | Reel | 1 | Get Samples, |